UC313-208D1 X AS3S

Set Screw Type
Tap the image to enlarge it.

Designations

UC313-208D1

Included products

Bearing UC313-208D1 Bearing

Nominal Dimensions

d 63.5 mm Bore diameter
D 140 mm Outside diameter
B,B4 75 mm Width of inner ring
C 39 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
S1 45 mm Distance from locking device side face to raceway centre
G 12 mm Distance face to thread centre
ds 1/2-20UNF Set screw
Ca 9.4 mm Distance from oil hole centre to raceway centre
d4 88.2 mm Outside diameter of inner ring

Basic Load Ratings

Cr 92.5 kN Basic dynamic load rating
C0r 60 kN Basic static load rating

Mass

Mass approx. 3.34 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC313-208D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.