UC314-211D1 X AS3S

Set Screw Type
Tap the image to enlarge it.

Designations

UC314-211D1

Included products

Bearing UC314-211D1 Bearing

Nominal Dimensions

d 68.262 mm Bore diameter
D 150 mm Outside diameter
B,B4 78 mm Width of inner ring
C 41 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
S1 45 mm Distance from locking device side face to raceway centre
G 12 mm Distance face to thread centre
ds 1/2-20UNF Set screw
Ca 10 mm Distance from oil hole centre to raceway centre
d4 94.8 mm Outside diameter of inner ring

Basic Load Ratings

Cr 104 kN Basic dynamic load rating
C0r 68 kN Basic static load rating

Mass

Mass approx. 3.98 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC314-211D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.