The store will not work correctly when cookies are disabled.
|
|
|
Tap the image to enlarge it. |
Designations
Included products
Nominal Dimensions
|
d
|
74.612 |
mm |
Bore diameter |
|
D
|
160 |
mm |
Outside diameter |
|
B,B4
|
82 |
mm |
Width of inner ring |
|
C
|
43 |
mm |
Outer ring width |
|
r(min.)
|
2.5 |
mm |
Chamfer dimension |
|
S1
|
50 |
mm |
Distance from locking device side face to raceway centre |
|
G
|
14 |
mm |
Distance face to thread centre |
|
ds
|
9/16-18UNF |
|
Set screw |
|
Ca
|
10.5 |
mm |
Distance from oil hole centre to raceway centre |
|
d4
|
101.3 |
mm |
Outside diameter of inner ring |
Basic Load Ratings
|
Cr
|
113 |
kN |
Basic dynamic load rating |
|
C0r
|
77 |
kN |
Basic static load rating |
Mass
|
Mass approx.
|
4.73 |
kg |
Mass approx. |
|
More Information
| NSK Product Type |
Bearing Unit Bearing |
| Designations |
UC315-215D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.