UC315-215D1 Series

Set Screw Type
Tap the image to enlarge it.

Designations

UC315-215D1

Included products

Bearing UC315-215D1 Bearing

Nominal Dimensions

d 74.612 mm Bore diameter
D 160 mm Outside diameter
B,B4 82 mm Width of inner ring
C 43 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
S1 50 mm Distance from locking device side face to raceway centre
G 14 mm Distance face to thread centre
ds 9/16-18UNF Set screw
Ca 10.5 mm Distance from oil hole centre to raceway centre
d4 101.3 mm Outside diameter of inner ring

Basic Load Ratings

Cr 113 kN Basic dynamic load rating
C0r 77 kN Basic static load rating

Mass

Mass approx. 4.73 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC315-215D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.