UC316-303D1 X AS3S

Set Screw Type
Tap the image to enlarge it.

Designations

UC316-303D1

Included products

Bearing UC316-303D1 Bearing

Nominal Dimensions

d 80.962 mm Bore diameter
D 170 mm Outside diameter
B,B4 86 mm Width of inner ring
C 45 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
S1 52 mm Distance from locking device side face to raceway centre
G 14 mm Distance face to thread centre
ds 9/16-19UNF Set screw
Ca 11.1 mm Distance from oil hole centre to raceway centre
d4 107.9 mm Outside diameter of inner ring

Basic Load Ratings

Cr 123 kN Basic dynamic load rating
C0r 86.5 kN Basic static load rating

Mass

Mass approx. 5.52 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC316-303D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.