UC317D1 Series

Set Screw Type
Tap the image to enlarge it.

Designations

UC317D1

Included products

Bearing UC317D1 Bearing

Nominal Dimensions

d 85 mm Bore diameter
D 180 mm Outside diameter
B,B4 96 mm Width of inner ring
C 47 mm Outer ring width
r(min.) 3 mm Chamfer dimension
S1 56 mm Distance from locking device side face to raceway centre
G 16 mm Distance face to thread centre
ds M16×1.5 Set screw
Ca 11.5 mm Distance from oil hole centre to raceway centre
d4 114.4 mm Outside diameter of inner ring

Basic Load Ratings

Cr 133 kN Basic dynamic load rating
C0r 97 kN Basic static load rating

Mass

Mass approx. 6.7 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC317D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.