UC319D1 Series

Set Screw Type
Tap the image to enlarge it.

Designations

UC319D1

Included products

Bearing UC319D1 Bearing

Nominal Dimensions

d 95 mm Bore diameter
D 200 mm Outside diameter
B,B4 103 mm Width of inner ring
C 51 mm Outer ring width
r(min.) 3 mm Chamfer dimension
S1 62 mm Distance from locking device side face to raceway centre
G 16 mm Distance face to thread centre
ds M16×1.5 Set screw
Ca 12.7 mm Distance from oil hole centre to raceway centre
d4 127.5 mm Outside diameter of inner ring

Basic Load Ratings

Cr 153 kN Basic dynamic load rating
C0r 119 kN Basic static load rating

Mass

Mass approx. 8.7 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC319D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.