UC320D1 Series

Set Screw Type
Tap the image to enlarge it.

Designations

UC320D1

Included products

Bearing UC320D1 Bearing

Nominal Dimensions

d 100 mm Bore diameter
D 215 mm Outside diameter
B,B4 108 mm Width of inner ring
C 55 mm Outer ring width
r(min.) 3 mm Chamfer dimension
S1 66 mm Distance from locking device side face to raceway centre
G 18 mm Distance face to thread centre
ds M18×1.5 Set screw
Ca 14 mm Distance from oil hole centre to raceway centre
d4 135.6 mm Outside diameter of inner ring

Basic Load Ratings

Cr 173 kN Basic dynamic load rating
C0r 141 kN Basic static load rating

Mass

Mass approx. 10.8 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC320D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.