UC321D1

Set Screw Type
Tap the image to enlarge it.

Designations

UC321D1

Included products

Bearing UC321D1 Bearing

Nominal Dimensions

d 105 mm Bore diameter
D 225 mm Outside diameter
B,B4 112 mm Width of inner ring
C 57 mm Outer ring width
r(min.) 3 mm Chamfer dimension
S1 68 mm Distance from locking device side face to raceway centre
G 18 mm Distance face to thread centre
ds M18×1.5 Set screw
Ca 14.6 mm Distance from oil hole centre to raceway centre
d4 142.1 mm Outside diameter of inner ring

Basic Load Ratings

Cr 184 kN Basic dynamic load rating
C0r 153 kN Basic static load rating

Mass

Mass approx. 12.2 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC321D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.