UC324D1 Series

Set Screw Type
Tap the image to enlarge it.

Designations

UC324D1

Included products

Bearing UC324D1 Bearing

Nominal Dimensions

d 120 mm Bore diameter
D 260 mm Outside diameter
B,B4 126 mm Width of inner ring
C 63 mm Outer ring width
r(min.) 3 mm Chamfer dimension
S1 75 mm Distance from locking device side face to raceway centre
G 18 mm Distance face to thread centre
ds M18×1.5 Set screw
Ca 15.5 mm Distance from oil hole centre to raceway centre
d4 165.2 mm Outside diameter of inner ring

Basic Load Ratings

Cr 207 kN Basic dynamic load rating
C0r 185 kN Basic static load rating

Mass

Mass approx. 18.5 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC324D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.