UC326D1 X AS3S

Set Screw Type
Tap the image to enlarge it.

Designations

UC326D1

Included products

Bearing UC326D1 Bearing

Nominal Dimensions

d 130 mm Bore diameter
D 280 mm Outside diameter
B,B4 135 mm Width of inner ring
C 67 mm Outer ring width
r(min.) 4 mm Chamfer dimension
S1 81 mm Distance from locking device side face to raceway centre
G 20 mm Distance face to thread centre
ds M20×1.5 Set screw
Ca 16.6 mm Distance from oil hole centre to raceway centre
d4 178.3 mm Outside diameter of inner ring

Basic Load Ratings

Cr 229 kN Basic dynamic load rating
C0r 214 kN Basic static load rating

Mass

Mass approx. 23 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC326D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.