UC328D1 Series

Set Screw Type
Tap the image to enlarge it.

Designations

UC328D1

Included products

Bearing UC328D1 Bearing

Nominal Dimensions

d 140 mm Bore diameter
D 300 mm Outside diameter
B,B4 145 mm Width of inner ring
C 71 mm Outer ring width
r(min.) 4 mm Chamfer dimension
S1 86 mm Distance from locking device side face to raceway centre
G 20 mm Distance face to thread centre
ds M20×1.5 Set screw
Ca 17.8 mm Distance from oil hole centre to raceway centre
d4 190.4 mm Outside diameter of inner ring

Basic Load Ratings

Cr 253 kN Basic dynamic load rating
C0r 246 kN Basic static load rating

Mass

Mass approx. 28.5 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC328D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.