The store will not work correctly when cookies are disabled.
Cartridge Unit, Cast Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
UC307D1
|
|
Bearing |
|
Housing
|
C307D1 |
|
Housing |
Nominal Dimensions
|
d
|
35 |
mm |
Bore diameter |
|
A
|
32 |
mm |
Base width |
|
r
|
3 |
mm |
Housing Chamfer dimension |
|
H
|
110 |
mm |
Outer diameter |
|
B,B1
|
48 |
mm |
Width of inner ring |
|
B
|
48 |
mm |
Width of inner ring |
|
S
|
19 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Basic Load Ratings
|
Cr
|
33.5 |
kN |
Basic dynamic load rating |
|
C0r
|
19.1 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
UCC307D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.