UCF211D1

Square Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

UCF211D1

Included products

Bearing UC211D1 Bearing
Housing F211D1 Housing

Nominal Dimensions

d 55 mm Bore diameter
L 162 mm Overall length
J 130 mm Distance between attachment bolts
N 19 mm Diameter of attachment bolt hole
A2 25 mm Flange width
A1 18 mm Flange width
A 43 mm Base width
A0 58.4 mm Overall width
B,B1,B2 55.6 mm Width of inner ring
S 22.2 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M16 Bolt size

Basic Load Ratings

Cr 43.5 kN Basic dynamic load rating
C0r 29.2 kN Basic static load rating

Mass

mass 3.3 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations UCF211D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.