UCF215D1

Square Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

UCF215D1

Included products

Bearing UC215D1 Bearing
Housing F215D1 Housing

Nominal Dimensions

d 75 mm Bore diameter
L 200 mm Overall length
J 159 mm Distance between attachment bolts
N 19 mm Diameter of attachment bolt hole
A2 34 mm Flange width
A1 22 mm Flange width
A 56 mm Base width
A0 78.5 mm Overall width
B,B1,B2 77.8 mm Width of inner ring
S 33.3 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M16 Bolt size

Basic Load Ratings

Cr 66 kN Basic dynamic load rating
C0r 49.5 kN Basic static load rating

Mass

mass 6.6 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations UCF215D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.