UCF321D1 X AS3S

Square Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

UCF321D1

Included products

Bearing UC321D1 Bearing
Housing F321D1 Housing

Nominal Dimensions

d 105 mm Bore diameter
L 310 mm Overall length
J 242 mm Distance between attachment bolts
N 38 mm Diameter of attachment bolt hole
A2 59 mm Flange width
A1 32 mm Flange width
A 94 mm Base width
A0 127 mm Overall width
B,B1,B2 112 mm Width of inner ring
S 44 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M33 Bolt size

Basic Load Ratings

Cr 184 kN Basic dynamic load rating
C0r 153 kN Basic static load rating

Mass

mass 26 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations UCF321D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.