UCF324D1 X AS3S

Square Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

UCF324D1

Included products

Bearing UC324D1 Bearing
Housing F324D1 Housing

Nominal Dimensions

d 120 mm Bore diameter
L 370 mm Overall length
J 290 mm Distance between attachment bolts
N 41 mm Diameter of attachment bolt hole
A2 65 mm Flange width
A1 40 mm Flange width
A 110 mm Base width
A0 140 mm Overall width
B,B1,B2 126 mm Width of inner ring
S 51 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M36 Bolt size

Basic Load Ratings

Cr 207 kN Basic dynamic load rating
C0r 185 kN Basic static load rating

Mass

mass 48 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations UCF324D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.