UCFCX10D1 X AS3S

Round Flanged Unit, Cast Housing with Spigot Joint
Tap the image to enlarge it.

Designations

UCFCX10D1

Included products

Bearing UCX10D1 Bearing
Housing FCX10D1 Housing

Nominal Dimensions

d 50 mm Bore diameter
L,H 162 mm Overall length
H3 118 mm Outer diameter of Spigot Joint
J 136 mm Pitch diameter of attachment bolts
J1 96.2 mm Distance between attachment bolts
N 14 mm Diameter of attachment bolt hole
A3 16 mm Height of of Spigot Joint
A2 7 mm Flange width
A1 25 mm Flange width
A 41 mm Base width
A0 56.4 mm Overall width
B,B1,B2 55.6 mm Width of inner ring
S 22.2 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M12 Bolt size

Basic Load Ratings

Cr 43.5 kN Basic dynamic load rating
C0r 29.2 kN Basic static load rating

Mass

mass 3.1 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations UCFCX10D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.