UCFCX18D1 X AS3S

Round Flanged Unit, Cast Housing with Spigot Joint
Tap the image to enlarge it.

Designations

UCFCX18D1

Included products

Bearing UCX18D1 Bearing
Housing FCX18D1 Housing

Nominal Dimensions

d 90 mm Bore diameter
L,H 260 mm Overall length
H3 186 mm Outer diameter of Spigot Joint
J 219 mm Pitch diameter of attachment bolts
J1 154.9 mm Distance between attachment bolts
N 23 mm Diameter of attachment bolt hole
A3 28 mm Height of of Spigot Joint
A2 12 mm Flange width
A1 43 mm Flange width
A 71 mm Base width
A0 101.1 mm Overall width
B,B1,B2 104 mm Width of inner ring
S 42.9 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M20 Bolt size

Basic Load Ratings

Cr 109 kN Basic dynamic load rating
C0r 82 kN Basic static load rating

Mass

mass 12 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations UCFCX18D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.