The store will not work correctly when cookies are disabled.
Square Flanged Unit, Cast Housing with Spigot Joint
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
UC305D1
|
|
Bearing |
|
Housing
|
FS305D1 |
|
Housing |
Nominal Dimensions
|
d
|
25 |
mm |
Bore diameter |
|
L
|
110 |
mm |
Overall length |
|
H3
|
80 |
mm |
Outer diameter of Spigot Joint |
|
J
|
80 |
mm |
Distance between attachment bolts |
|
A3
|
7 |
mm |
Height of of Spigot Joint |
|
A2
|
9 |
mm |
Flange width |
|
A1
|
13 |
mm |
Flange width |
|
A
|
29 |
mm |
Base width |
|
A0
|
39 |
mm |
Overall width |
|
B,B1,B2
|
38 |
mm |
Width of inner ring |
|
S
|
15 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Mounting information
Basic Load Ratings
|
Cr
|
21.2 |
kN |
Basic dynamic load rating |
|
C0r
|
10.9 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
UCFS305D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.