The store will not work correctly when cookies are disabled.
Square Flanged Unit, Cast Housing with Spigot Joint
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
UC308D1
|
|
Bearing |
|
Housing
|
FS308D1 |
|
Housing |
Nominal Dimensions
|
d
|
40 |
mm |
Bore diameter |
|
L
|
150 |
mm |
Overall length |
|
H3
|
115 |
mm |
Outer diameter of Spigot Joint |
|
J
|
112 |
mm |
Distance between attachment bolts |
|
A3
|
10 |
mm |
Height of of Spigot Joint |
|
A2
|
13 |
mm |
Flange width |
|
A1
|
17 |
mm |
Flange width |
|
A
|
40 |
mm |
Base width |
|
A0
|
56 |
mm |
Overall width |
|
B,B1,B2
|
52 |
mm |
Width of inner ring |
|
S
|
19 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Mounting information
Basic Load Ratings
|
Cr
|
40.5 |
kN |
Basic dynamic load rating |
|
C0r
|
24 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
UCFS308D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.