The store will not work correctly when cookies are disabled.
Hanger Unit, Cast Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
UC210D1
|
|
Bearing |
|
Housing
|
HB210D1 |
|
Housing |
Nominal Dimensions
|
d
|
50 |
mm |
Bore diameter |
|
H
|
83 |
mm |
Height of spherical seat centre |
|
A
|
37 |
mm |
Base width |
|
D
|
48 |
mm |
Body Diameter |
|
L
|
118 |
mm |
Outerside Diameter |
|
c
|
5 |
mm |
Misalignment |
|
H1
|
142 |
mm |
Overall Height |
|
B
|
51.6 |
mm |
Width of inner ring |
|
S
|
19 |
mm |
Distance from Opposite side face of locking device to raceway centre |
|
j
|
21 |
mm |
Thread length |
Mounting information
Basic Load Ratings
|
Cr
|
35 |
kN |
Basic dynamic load rating |
|
C0r
|
23.2 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
UCHB210D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.