The store will not work correctly when cookies are disabled.
Hanger Unit, Cast Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
UC212D1
|
|
Bearing |
|
Housing
|
HB212D1 |
|
Housing |
Nominal Dimensions
|
d
|
60 |
mm |
Bore diameter |
|
H
|
102 |
mm |
Height of spherical seat centre |
|
A
|
42 |
mm |
Base width |
|
D
|
60 |
mm |
Body Diameter |
|
L
|
142 |
mm |
Outerside Diameter |
|
c
|
9 |
mm |
Misalignment |
|
H1
|
173 |
mm |
Overall Height |
|
B
|
65.1 |
mm |
Width of inner ring |
|
S
|
25.4 |
mm |
Distance from Opposite side face of locking device to raceway centre |
|
j
|
28 |
mm |
Thread length |
Mounting information
Basic Load Ratings
|
Cr
|
52.5 |
kN |
Basic dynamic load rating |
|
C0r
|
36 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
UCHB212D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.