The store will not work correctly when cookies are disabled.
Take-up Type M stretcher unit
|
|
|
Tap the image to enlarge it. |
Designations
Included products
Nominal Dimensions
|
d
|
55 |
mm |
Bore diameter |
|
L
|
1110 |
mm |
Overall length |
|
H
|
115 |
mm |
Overall height |
|
J
|
1050 |
mm |
Distance between attachment bolts |
|
J1
|
175 |
mm |
Distance between attachment bolts |
|
J,J2
|
700 |
mm |
Travel |
|
H1
|
230 |
mm |
Overall Height |
|
B
|
55.6 |
mm |
Width of inner ring |
|
S
|
22.2 |
mm |
Distance from Opposite side face of locking device to raceway centre |
|
J2
|
700 |
mm |
Travel |
|
L1
|
1000 |
mm |
Foot width |
Mounting information
Permissible housing load
Basic Load Ratings
|
Cr
|
43.5 |
kN |
Basic dynamic load rating |
|
C0r
|
29.2 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
UCM211-70D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.