UCS206LN

Set Screw Type
Tap the image to enlarge it.

Designations

UCS206LN

Included products

Bearing UCS206LN Bearing

Nominal Dimensions

d 30 mm Bore diameter
D 62 mm Outside diameter
B,B4 38.1 mm Width of inner ring
C 19 mm Outer ring width
r(min.) 1 mm Chamfer dimension
r1(min.) 1 mm Chamfer dimension
S1 22.2 mm Distance from locking device side face to raceway centre
G 5 mm Distance face to thread centre
ds M 6×0.75 Set screw
d4 40.8 mm Outside diameter of inner ring
D1 59.61 mm Diameter of snap ring groove
a 3.2 mm Distance outer ring from side face to snap ring groove
b 2.05 mm Width of snap ring groove

Basic Load Ratings

Cr 19.5 kN Basic dynamic load rating
C0r 11.3 kN Basic static load rating

Mass

Mass approx. 0.34 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UCS206LN
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.