UCS208LN Series

Set Screw Type
Tap the image to enlarge it.

Designations

UCS208LN

Included products

Bearing UCS208LN Bearing

Nominal Dimensions

d 40 mm Bore diameter
D 80 mm Outside diameter
B,B4 49.2 mm Width of inner ring
C 21 mm Outer ring width
r(min.) 1.5 mm Chamfer dimension
r1(min.) 1.5 mm Chamfer dimension
S1 30.2 mm Distance from locking device side face to raceway centre
G 8 mm Distance face to thread centre
ds M 8×1 Set screw
d4 53 mm Outside diameter of inner ring
D1 76.81 mm Diameter of snap ring groove
a 3.4 mm Distance outer ring from side face to snap ring groove
b 2.05 mm Width of snap ring groove

Basic Load Ratings

Cr 29.1 kN Basic dynamic load rating
C0r 17.8 kN Basic static load rating

Mass

Mass approx. 0.64 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UCS208LN
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.