UCS209LN Series

Set Screw Type
Tap the image to enlarge it.

Designations

UCS209LN

Included products

Bearing UCS209LN Bearing

Nominal Dimensions

d 45 mm Bore diameter
D 85 mm Outside diameter
B,B4 49.2 mm Width of inner ring
C 22 mm Outer ring width
r(min.) 1.5 mm Chamfer dimension
r1(min.) 1.5 mm Chamfer dimension
S1 30.2 mm Distance from locking device side face to raceway centre
G 8 mm Distance face to thread centre
ds M 8×1 Set screw
d4 57.5 mm Outside diameter of inner ring
D1 81.81 mm Diameter of snap ring groove
a 3.5 mm Distance outer ring from side face to snap ring groove
b 2.05 mm Width of snap ring groove

Basic Load Ratings

Cr 32.5 kN Basic dynamic load rating
C0r 20.4 kN Basic static load rating

Mass

Mass approx. 0.7 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UCS209LN
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.