UCS211LN Series

Set Screw Type
Tap the image to enlarge it.

Designations

UCS211LN

Included products

Bearing UCS211LN Bearing

Nominal Dimensions

d 55 mm Bore diameter
D 100 mm Outside diameter
B,B4 55.6 mm Width of inner ring
C 25 mm Outer ring width
r(min.) 2 mm Chamfer dimension
r1(min.) 2 mm Chamfer dimension
S1 33.4 mm Distance from locking device side face to raceway centre
G 9 mm Distance face to thread centre
ds M 8×1 Set screw
d4 69 mm Outside diameter of inner ring
D1 96.8 mm Diameter of snap ring groove
a 4.4 mm Distance outer ring from side face to snap ring groove
b 2.85 mm Width of snap ring groove

Basic Load Ratings

Cr 43.5 kN Basic dynamic load rating
C0r 29.2 kN Basic static load rating

Mass

Mass approx. 1.06 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UCS211LN
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.