UCS212LN

Set Screw Type
Tap the image to enlarge it.

Designations

UCS212LN

Included products

Bearing UCS212LN Bearing

Nominal Dimensions

d 60 mm Bore diameter
D 110 mm Outside diameter
B,B4 65.1 mm Width of inner ring
C 27 mm Outer ring width
r(min.) 2 mm Chamfer dimension
r1(min.) 2 mm Chamfer dimension
S1 39.7 mm Distance from locking device side face to raceway centre
G 10 mm Distance face to thread centre
ds M10×1.25 Set screw
d4 77 mm Outside diameter of inner ring
D1 106.81 mm Diameter of snap ring groove
a 4.4 mm Distance outer ring from side face to snap ring groove
b 2.85 mm Width of snap ring groove

Basic Load Ratings

Cr 52.5 kN Basic dynamic load rating
C0r 36 kN Basic static load rating

Mass

Mass approx. 1.48 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UCS212LN
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.