UCS216

Set Screw Type
Tap the image to enlarge it.

Designations

UCS216

Included products

Bearing UCS216 Bearing

Nominal Dimensions

d 80 mm Bore diameter
D 140 mm Outside diameter
B,B4 82.6 mm Width of inner ring
C 35 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
r1(min.) 2.5 mm Chamfer dimension
S1 49.3 mm Distance from locking device side face to raceway centre
G 12 mm Distance face to thread centre
ds M10×1.25 Set screw
d4 98.1 mm Outside diameter of inner ring

Basic Load Ratings

Cr 72.5 kN Basic dynamic load rating
C0r 53 kN Basic static load rating

Mass

Mass approx. 2.89 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UCS216
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.