UCS218

Set Screw Type
Tap the image to enlarge it.

Designations

UCS218

Included products

Bearing UCS218 Bearing

Nominal Dimensions

d 90 mm Bore diameter
D 160 mm Outside diameter
B,B4 96 mm Width of inner ring
C 37 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
r1(min.) 2.5 mm Chamfer dimension
S1 56.3 mm Distance from locking device side face to raceway centre
G 12 mm Distance face to thread centre
ds M12×1.5 Set screw
d4 111.6 mm Outside diameter of inner ring

Basic Load Ratings

Cr 96 kN Basic dynamic load rating
C0r 71.5 kN Basic static load rating

Mass

Mass approx. 4.24 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UCS218
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.