UCS307 Series

Set Screw Type
Tap the image to enlarge it.

Designations

UCS307

Included products

Bearing UCS307 Bearing

Nominal Dimensions

d 35 mm Bore diameter
D 80 mm Outside diameter
B,B4 48 mm Width of inner ring
C 25 mm Outer ring width
r(min.) 2 mm Chamfer dimension
r1(min.) 1 mm Chamfer dimension
S1 29 mm Distance from locking device side face to raceway centre
G 8 mm Distance face to thread centre
ds M 8×1 Set screw
d4 49.4 mm Outside diameter of inner ring

Basic Load Ratings

Cr 33.5 kN Basic dynamic load rating
C0r 19.1 kN Basic static load rating

Mass

Mass approx. 0.74 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UCS307
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.