UCS308 Series

Set Screw Type
Tap the image to enlarge it.

Designations

UCS308

Included products

Bearing UCS308 Bearing

Nominal Dimensions

d 40 mm Bore diameter
D 90 mm Outside diameter
B,B4 52 mm Width of inner ring
C 27 mm Outer ring width
r(min.) 2 mm Chamfer dimension
r1(min.) 1 mm Chamfer dimension
S1 33 mm Distance from locking device side face to raceway centre
G 10 mm Distance face to thread centre
ds M10×1.25 Set screw
d4 56 mm Outside diameter of inner ring

Basic Load Ratings

Cr 40.5 kN Basic dynamic load rating
C0r 24 kN Basic static load rating

Mass

Mass approx. 1 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UCS308
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.