UCS313

Set Screw Type
Tap the image to enlarge it.

Designations

UCS313

Included products

Bearing UCS313 Bearing

Nominal Dimensions

d 65 mm Bore diameter
D 140 mm Outside diameter
B,B4 75 mm Width of inner ring
C 39 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
r1(min.) 2 mm Chamfer dimension
S1 45 mm Distance from locking device side face to raceway centre
G 12 mm Distance face to thread centre
ds M12×1.5 Set screw
d4 88.2 mm Outside diameter of inner ring

Basic Load Ratings

Cr 92.5 kN Basic dynamic load rating
C0r 60 kN Basic static load rating

Mass

Mass approx. 3.37 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UCS313
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.