UCS314

Set Screw Type
Tap the image to enlarge it.

Designations

UCS314

Included products

Bearing UCS314 Bearing

Nominal Dimensions

d 70 mm Bore diameter
D 150 mm Outside diameter
B,B4 78 mm Width of inner ring
C 41 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
r1(min.) 2 mm Chamfer dimension
S1 45 mm Distance from locking device side face to raceway centre
G 12 mm Distance face to thread centre
ds M12×1.5 Set screw
d4 94.8 mm Outside diameter of inner ring

Basic Load Ratings

Cr 104 kN Basic dynamic load rating
C0r 68 kN Basic static load rating

Mass

Mass approx. 4.03 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UCS314
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.