UCS316 Series

Set Screw Type
Tap the image to enlarge it.

Designations

UCS316

Included products

Bearing UCS316 Bearing

Nominal Dimensions

d 80 mm Bore diameter
D 170 mm Outside diameter
B,B4 86 mm Width of inner ring
C 45 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
r1(min.) 2 mm Chamfer dimension
S1 52 mm Distance from locking device side face to raceway centre
G 14 mm Distance face to thread centre
ds M14×1.5 Set screw
d4 107.9 mm Outside diameter of inner ring

Basic Load Ratings

Cr 123 kN Basic dynamic load rating
C0r 86.5 kN Basic static load rating

Mass

Mass approx. 5.74 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UCS316
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.