UCS318 Series

Set Screw Type
Tap the image to enlarge it.

Designations

UCS318

Included products

Bearing UCS318 Bearing

Nominal Dimensions

d 90 mm Bore diameter
D 190 mm Outside diameter
B,B4 96 mm Width of inner ring
C 49 mm Outer ring width
r(min.) 3 mm Chamfer dimension
r1(min.) 2.5 mm Chamfer dimension
S1 56 mm Distance from locking device side face to raceway centre
G 16 mm Distance face to thread centre
ds M16×1.5 Set screw
d4 120.9 mm Outside diameter of inner ring

Basic Load Ratings

Cr 143 kN Basic dynamic load rating
C0r 107 kN Basic static load rating

Mass

Mass approx. 7.8 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UCS318
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.