The store will not work correctly when cookies are disabled.
|
|
|
Tap the image to enlarge it. |
Designations
Included products
Nominal Dimensions
|
d
|
12 |
mm |
Bore diameter |
|
L
|
317 |
mm |
Overall length |
|
H
|
199 |
mm |
Overall height |
|
J3
|
154 |
mm |
Distance between attachment bolts |
|
N
|
12 |
mm |
Diameter of attachment bolt hole |
|
A2
|
30 |
mm |
Flange width |
|
A1
|
6 |
mm |
Flange width |
|
A
|
50 |
mm |
Base width |
|
J
|
150 |
mm |
Travel |
|
J,J2
|
150 |
mm |
Travel |
|
A3
|
48.3 |
mm |
Overall Height |
|
k
|
9 |
mm |
Square |
|
B
|
31 |
mm |
Width of inner ring |
|
S
|
12.7 |
mm |
Distance from Opposite side face of locking device to raceway centre |
|
L1
|
370 |
mm |
Foot width |
|
P3
|
64 |
mm |
Distance from frame side face to attachment bolt centre |
|
P2
|
117 |
mm |
Distance between attachment bolts |
|
P1
|
19 |
mm |
Distance from frame side face to attachment bolt centre |
Mounting information
Basic Load Ratings
|
Cr
|
12.8 |
kN |
Basic dynamic load rating |
|
C0r
|
6.65 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
UCT201-15D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.