The store will not work correctly when cookies are disabled.
|
|
|
Tap the image to enlarge it. |
Designations
Included products
Nominal Dimensions
|
d
|
55 |
mm |
Bore diameter |
|
L
|
542 |
mm |
Overall length |
|
H
|
285 |
mm |
Overall height |
|
J3
|
240 |
mm |
Distance between attachment bolts |
|
N
|
15 |
mm |
Diameter of attachment bolt hole |
|
A2
|
38 |
mm |
Flange width |
|
A1
|
8 |
mm |
Flange width |
|
A
|
65 |
mm |
Base width |
|
J
|
300 |
mm |
Travel |
|
J,J2
|
300 |
mm |
Travel |
|
A3
|
71.4 |
mm |
Overall Height |
|
k
|
17 |
mm |
Square |
|
B
|
55.6 |
mm |
Width of inner ring |
|
S
|
22.2 |
mm |
Distance from Opposite side face of locking device to raceway centre |
|
L1
|
630 |
mm |
Foot width |
|
P3
|
60 |
mm |
Distance from frame side face to attachment bolt centre |
|
P2
|
230 |
mm |
Distance between attachment bolts |
|
P1
|
22 |
mm |
Distance from frame side face to attachment bolt centre |
Mounting information
Basic Load Ratings
|
Cr
|
43.5 |
kN |
Basic dynamic load rating |
|
C0r
|
29.2 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
UCT211-30D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.