UCX20D1 Series

Set Screw Type
Tap the image to enlarge it.

Designations

UCX20D1

Included products

Bearing UCX20D1 Bearing

Nominal Dimensions

d 100 mm Bore diameter
D 190 mm Outside diameter
B,B4 117.5 mm Width of inner ring
C 44 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
S1 68.3 mm Distance from locking device side face to raceway centre
G 16 mm Distance face to thread centre
ds M16×1.5 Set screw
Ca 10.7 mm Distance from oil hole centre to raceway centre
d4 131.3 mm Outside diameter of inner ring

Basic Load Ratings

Cr 133 kN Basic dynamic load rating
C0r 105 kN Basic static load rating

Mass

Mass approx. 8.06 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UCX20D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.