The store will not work correctly when cookies are disabled.
Eccentric Locking Collar Type
|
|
|
Tap the image to enlarge it. |
Designations
Included products
Nominal Dimensions
|
d
|
20 |
mm |
Bore diameter |
|
D
|
47 |
mm |
Outside diameter |
|
B1
|
43.7 |
mm |
Overall bearing width |
|
B,B4
|
34.2 |
mm |
Width of inner ring |
|
C
|
17 |
mm |
Outer ring width |
|
r(min.)
|
1 |
mm |
Chamfer dimension |
|
S1
|
26.6 |
mm |
Distance from locking device side face to raceway centre |
|
G
|
4.8 |
mm |
Distance face to thread centre |
|
ds
|
M 6×0.75 |
|
Set screw |
|
Ca
|
3.8 |
mm |
Distance from oil hole centre to raceway centre |
|
d3
|
33 |
mm |
Outside diameter of locking collar |
|
B5
|
13.5 |
mm |
Width of locking collar |
Basic Load Ratings
|
Cr
|
12.8 |
kN |
Basic dynamic load rating |
|
C0r
|
6.65 |
kN |
Basic static load rating |
Mass
|
Mass approx.
|
0.23 |
kg |
Mass approx. |
|
More Information
| NSK Product Type |
Bearing Unit Bearing |
| Designations |
UEL204D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.