UEL212D1 Series

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

UEL212D1

Included products

Bearing UEL212D1 Bearing

Nominal Dimensions

d 60 mm Bore diameter
D 110 mm Outside diameter
B1 77.8 mm Overall bearing width
B,B4 61.9 mm Width of inner ring
C 27 mm Outer ring width
r(min.) 2 mm Chamfer dimension
S1 46.85 mm Distance from locking device side face to raceway centre
G 8 mm Distance face to thread centre
ds M10×1.25 Set screw
Ca 7.3 mm Distance from oil hole centre to raceway centre
d3 84 mm Outside diameter of locking collar
B5 22.3 mm Width of locking collar

Basic Load Ratings

Cr 52.5 kN Basic dynamic load rating
C0r 36 kN Basic static load rating

Mass

Mass approx. 1.79 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UEL212D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.