UEL305D1W3 X AS3S

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

UEL305D1

Included products

Bearing UEL305D1 Bearing

Nominal Dimensions

d 25 mm Bore diameter
D 62 mm Outside diameter
B1 46.8 mm Overall bearing width
B,B4 34.9 mm Width of inner ring
C 20 mm Outer ring width
r(min.) 1.5 mm Chamfer dimension
S1 30.1 mm Distance from locking device side face to raceway centre
G 6 mm Distance face to thread centre
ds M 8×1 Set screw
Ca 5 mm Distance from oil hole centre to raceway centre
d3 42.8 mm Outside diameter of locking collar
B5 15.9 mm Width of locking collar

Basic Load Ratings

Cr 21.2 kN Basic dynamic load rating
C0r 10.9 kN Basic static load rating

Mass

Mass approx. 0.43 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UEL305D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.