UEL309D1W3 X AS3S

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

UEL309D1

Included products

Bearing UEL309D1 Bearing

Nominal Dimensions

d 45 mm Bore diameter
D 100 mm Outside diameter
B1 58.7 mm Overall bearing width
B,B4 42.9 mm Width of inner ring
C 29 mm Outer ring width
r(min.) 2 mm Chamfer dimension
S1 38.9 mm Distance from locking device side face to raceway centre
G 8 mm Distance face to thread centre
ds M10×1.25 Set screw
Ca 7.1 mm Distance from oil hole centre to raceway centre
d3 70 mm Outside diameter of locking collar
B5 20.6 mm Width of locking collar

Basic Load Ratings

Cr 53 kN Basic dynamic load rating
C0r 32 kN Basic static load rating

Mass

Mass approx. 1.4 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UEL309D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.