UEL310D1 Series

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

UEL310D1

Included products

Bearing UEL310D1 Bearing

Nominal Dimensions

d 50 mm Bore diameter
D 110 mm Outside diameter
B1 66.6 mm Overall bearing width
B,B4 49.2 mm Width of inner ring
C 32 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
S1 42 mm Distance from locking device side face to raceway centre
G 8.7 mm Distance face to thread centre
ds M10×1.25 Set screw
Ca 7.9 mm Distance from oil hole centre to raceway centre
d3 76.2 mm Outside diameter of locking collar
B5 22.2 mm Width of locking collar

Basic Load Ratings

Cr 62 kN Basic dynamic load rating
C0r 38.5 kN Basic static load rating

Mass

Mass approx. 1.84 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UEL310D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.