UEL313D1 Series

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

UEL313D1

Included products

Bearing UEL313D1 Bearing

Nominal Dimensions

d 65 mm Bore diameter
D 140 mm Outside diameter
B1 85.7 mm Overall bearing width
B,B4 65.1 mm Width of inner ring
C 39 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
S1 53.15 mm Distance from locking device side face to raceway centre
G 10.3 mm Distance face to thread centre
ds M12×1.5 Set screw
Ca 9.4 mm Distance from oil hole centre to raceway centre
d3 97 mm Outside diameter of locking collar
B5 27 mm Width of locking collar

Basic Load Ratings

Cr 92.5 kN Basic dynamic load rating
C0r 60 kN Basic static load rating

Mass

Mass approx. 3.67 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UEL313D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.