UEL314D1 X AS3S

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

UEL314D1

Included products

Bearing UEL314D1 Bearing

Nominal Dimensions

d 70 mm Bore diameter
D 150 mm Outside diameter
B1 92.1 mm Overall bearing width
B,B4 68.3 mm Width of inner ring
C 41 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
S1 57.95 mm Distance from locking device side face to raceway centre
G 10.3 mm Distance face to thread centre
ds M12×1.5 Set screw
Ca 10 mm Distance from oil hole centre to raceway centre
d3 102 mm Outside diameter of locking collar
B5 30.2 mm Width of locking collar

Basic Load Ratings

Cr 104 kN Basic dynamic load rating
C0r 68 kN Basic static load rating

Mass

Mass approx. 4.4 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UEL314D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.