UEL318D1 Series

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

UEL318D1

Included products

Bearing UEL318D1 Bearing

Nominal Dimensions

d 90 mm Bore diameter
D 190 mm Outside diameter
B1 115.9 mm Overall bearing width
B,B4 87.3 mm Width of inner ring
C 49 mm Outer ring width
r(min.) 3 mm Chamfer dimension
S1 72.25 mm Distance from locking device side face to raceway centre
G 14.3 mm Distance face to thread centre
ds M20×1.5 Set screw
Ca 12.2 mm Distance from oil hole centre to raceway centre
d3 133 mm Outside diameter of locking collar
B5 36.5 mm Width of locking collar

Basic Load Ratings

Cr 143 kN Basic dynamic load rating
C0r 107 kN Basic static load rating

Mass

Mass approx. 9.1 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UEL318D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.