UEL320D1 Series

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

UEL320D1

Included products

Bearing UEL320D1 Bearing

Nominal Dimensions

d 100 mm Bore diameter
D 215 mm Outside diameter
B1 128.6 mm Overall bearing width
B,B4 100 mm Width of inner ring
C 55 mm Outer ring width
r(min.) 3 mm Chamfer dimension
S1 78.6 mm Distance from locking device side face to raceway centre
G 14.3 mm Distance face to thread centre
ds M20×1.5 Set screw
Ca 14 mm Distance from oil hole centre to raceway centre
d3 146 mm Outside diameter of locking collar
B5 36.5 mm Width of locking collar

Basic Load Ratings

Cr 173 kN Basic dynamic load rating
C0r 141 kN Basic static load rating

Mass

Mass approx. 13 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UEL320D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.