UELFC210D1W3 X AS3S

Round Flanged Unit, Cast Housing with Spigot Joint
Tap the image to enlarge it.

Designations

UELFC210D1

Included products

Bearing UEL210D1 Bearing
Housing FC210D1 Housing

Nominal Dimensions

d 50 mm Bore diameter
L,H 165 mm Overall length
H3 110 mm Outer diameter of Spigot Joint
J 138 mm Pitch diameter of attachment bolts
J1 97.6 mm Distance between attachment bolts
N 16 mm Diameter of attachment bolt hole
A3 12 mm Height of of Spigot Joint
A2 10 mm Flange width
A1 28 mm Flange width
A 40 mm Base width
A0 60.1 mm Overall width
B,B1,B2 62.7 mm Width of inner ring
S 24.6 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M14 Bolt size

Basic Load Ratings

Cr 35 kN Basic dynamic load rating
C0r 23.2 kN Basic static load rating

Mass

mass 3.1 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations UELFC210D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.